(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
MC901 made, accuracy JIS N9 grade plastic spur gear that is lightweight and can be used without lubrication.
[Features]
・ MC901 made, accuracy JIS N9 grade plastic spur gear.
・ High-performance plastic gear made of MC nylon that can be used without lubrication, and is ideal for food machines.
[Applications]
・ Except for general industrial machines. Convenient for food machines, ticket gates, sushi robots, auto setters, etc.
Part Number |
---|
PS1.5-28J10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,647.60 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 28 | 1.5 | 15 | Keyway + Tap | 36 | 10 | 4X1.8 | NA | NA | Finished product |
Loading...
Gear Shape | Shape B | Material | Resin | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Backlash | Presence |
Metal Bushing | No | Accuracy Grade(Old JIS) | N9 | Material (Details) | MC901 |
Please check the type/dimensions/specifications of the part PS1.5-28J10 in the PS Plastic Spur Gear series.
Part Number |
---|
PS1-100J14 |
PS1-100J15 |
PS1-100J16 |
PS1.5-28J12 |
PS1.5-28J14 |
PS1.5-28J15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Hole diameter, Shaft diameter (Ø) | Number of Teeth (Teeth) | Module | Tooth Width (mm) | Shaft Bore Config. | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,240.58 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 100 | 1 | 10 | Keyway + Tap | 40 | 10 | 5X2.3 | NA | NA | Finished product | ||
₹ 6,240.58 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 100 | 1 | 10 | Keyway + Tap | 40 | 10 | 5X2.3 | NA | NA | Finished product | ||
₹ 6,240.58 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 100 | 1 | 10 | Keyway + Tap | 40 | 10 | 5X2.3 | NA | NA | Finished product | ||
₹ 3,647.22 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 28 | 1.5 | 15 | Keyway + Tap | 36 | 10 | 4X1.8 | NA | NA | Finished product | ||
₹ 3,646.84 | 1 Piece(s) | 9 Day(s) or more | 10 | 14 | 28 | 1.5 | 15 | Keyway + Tap | 36 | 10 | 5X2.3 | NA | NA | Finished product | ||
₹ 3,646.45 | 1 Piece(s) | 9 Day(s) or more | 10 | 15 | 28 | 1.5 | 15 | Keyway + Tap | 36 | 10 | 5X2.3 | NA | NA | Finished product |