(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· The transparent main body is made from an ultra-hard synthetic resin. It will not break no matter how hard it is struck.
· The reflector is white and the red line and rising sun flag are visible even in slightly dark places.
· The reflector is oil-repelling, so there is no risk of oil contamination.
· Cleaning can be performed at any time during removal and mounting.
Loading...
Type | Round-shaped type | Circular Type | Knock-in type (no collar) | Additional Functions for Level Visibility | Gage Mark |
---|---|---|---|---|---|
Other Added Functions | No | Body Material | Extra Hard Special Snthetic Resin | Maximum Operating Temperature(℃) | 100 |
Function Details for Level Visibility | Hinomaru (Japanese Flag) Type |