(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
V Type, Red Circle (Hiromaru) (Drive-In)

V Type, Red Circle (Hiromaru) (Drive-In)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      358₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The transparent main body is made from an ultra-hard synthetic resin. It will not break no matter how hard it is struck.

Part Number
V-20
V-25
VA
VA-01
VA-02
VB
VC
VD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRound-shaped Type, Mounting Hole Diameter
(φ)
Dimension A
(mm)

₹ 357.96

1 Piece(s) 10 Day(s) or more 2020.5

₹ 406.18

1 Piece(s) 14 Day(s) or more 2525.5

₹ 446.36

1 Piece(s) 5 Day(s) or more 2828.5

₹ 391.45

1 Piece(s) 5 Day(s) or more 20.521

₹ 357.96

10 Piece(s) 5 Day(s) or more 2121.5

₹ 694.16

1 Piece(s) 5 Day(s) or more 3838.5

₹ 783.89

1 Piece(s) 5 Day(s) or more 4646.5

₹ 976.76

1 Piece(s) 5 Day(s) or more 58.559

Loading...

  1. 1

Basic Information

Type Round-shaped type Circular Type Knock-in type (with collar) Additional Functions for Level Visibility Gage Mark
Other Added Functions No Body Material Extra Hard Special Snthetic Resin Maximum Operating Temperature(℃) 100
Function Details for Level Visibility Hinomaru (Japanese Flag) Type Presence of Reflective Plate Available
X
whatsapp-qr whatsapp-icon