(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
▪ The transparent main body is made from an ultra-hard synthetic resin. It will not break no matter how hard it is struck.
· The reflector does not get dirty because it repels oil.
· The white reflector makes the oil volume line clearly visible even in slightly dark places.
· About 100°C for heat.
Part Number |
---|
O-1 |
O-3 |
O-A |
O-B |
O-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rectangle Mounting Screw Hole Centered (Pitch) (mm) | Rectangle Mounting Screw Diameter | Lateral Breadth B (mm) | Full length A (mm) |
---|---|---|---|---|---|---|---|---|
₹ 1,846.04 | 1 Piece(s) | 5 Day(s) or more | 70 | M8(P1.25) | 30 | 106 | ||
₹ 3,109.09 | 1 Piece(s) | 5 Day(s) or more | 150 | M10(P1.5) | 30 | 186 | ||
₹ 1,659.85 | 1 Piece(s) | 5 Day(s) or more | 60 | M8(P1.25) | 24 | 92 | ||
₹ 1,935.78 | 1 Piece(s) | 5 Day(s) or more | 80 | M10(P1.5) | 30 | 116 | ||
₹ 2,515.73 | 1 Piece(s) | 5 Day(s) or more | 120 | M10(P1.5) | 30 | 156 |
Loading...
Type | Rectangle | Elongated Type | Standard | Additional Functions for Level Visibility | Scale |
---|---|---|---|---|---|
Other Added Functions | No | Body Material | Extra Hard Special Snthetic Resin | Maximum Operating Temperature(℃) | 100 |