(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

AP Type (With / Without Front) Screw Retention Type

AP Type (With / Without Front) Screw Retention Type

Employs acrylic resin. The white reflective plate repels oil and does not become dirty. User can check the oil level indicated by the float clearly and accurately from the front, side, and even at a distance of 10 meters.

[Features]
· This product is made from acrylic resin.
· The white reflective plate repels oil and does not become dirty.
· This product includes a float.
· The oil level is displayed, so the user can check the oil level clearly and accurately from the front, side, and even at a distance of 10 meters.
· The temperature is 80°C.
· Shock resistance is much higher than glass.
· Indicator lines and text can be configured to meet any request.

Part Number

Configured Part Number is shown.

Part Number
AP-01-[30-100/10][フロートアリ,​フロートナシ]
AP-02-[30-100/10][フロートアリ,​フロートナシ]
AP-1-[40-300/10][フロートアリ,​フロートナシ]
AP-2-[50-300/10][フロートアリ,​フロートナシ]
AP-3-[60-500/10][フロートアリ,​フロートナシ]
AP-4-[80-500/10][フロートアリ,​フロートナシ]
Part NumberVolume DiscountDays to ShipRectangle Mounting Screw Diameter Lateral Breadth C
(mm)
Float Mounting Screw Hole Center B
(mm)
65 Day(s) or more M8(P1.25)20Available / None30 ~ 100
65 Day(s) or more M10(P1.5)20Available / None30 ~ 100
65 Day(s) or more M10(P1.5)20Available / None40 ~ 300
65 Day(s) or more M12(P1.75)24Available / None50 ~ 300
65 Day(s) or more M14(P2.00)28Available / None60 ~ 500
65 Day(s) or more M16(P2.00)32Available / None80 ~ 500

Loading...

  1. 1

Basic Information

Type Rectangle Elongated Type Standard Other Added Functions No
Body Material Acrylic Resin Maximum Operating Temperature(℃) 80

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support