(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Material | Steel (Trivalent Bright Chromate) | Specifications | Plug Compatible Receiving Fitting 66C |
---|---|---|---|
Wheel outside diameter(mm) | ⌀28 | Conductive Application | No |
RoHS | 10 | - | - |
Loading...
Material | Steel (Trivalent Bright Chromate) | Specifications | Plug Compatible Receiving Fitting 66C |
---|---|---|---|
Wheel outside diameter(mm) | ⌀28 | Conductive Application | No |
RoHS | 10 | - | - |
Loading...
Material | Steel (Trivalent Bright Chromate) | Specifications | Plug Compatible Receiving Fitting 66C |
---|---|---|---|
Wheel outside diameter(mm) | ⌀28 | Conductive Application | No |
RoHS | 10 | - | - |
Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations
Loading...
Material | Steel (Trivalent Bright Chromate) | Specifications | Plug Compatible Receiving Fitting 66C |
---|---|---|---|
Wheel outside diameter(mm) | ⌀28 | Conductive Application | No |
RoHS | 10 | - | - |
Loading...
Loading...
Loading...
Material | Steel (Trivalent Bright Chromate) | Specifications | Plug Compatible Receiving Fitting 66C |
---|---|---|---|
Wheel outside diameter(mm) | ⌀28 | Conductive Application | No |
RoHS | 10 | - | - |
Material | Steel (Trivalent Bright Chromate) | Specifications | Plug Compatible Receiving Fitting 66C | Wheel outside diameter(mm) | ⌀28 |
---|---|---|---|---|---|
Conductive Application | No |
Please check the type/dimensions/specifications of the part EF-2066C in the Creform Placon Wide Bracket, EF-2066C series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy