(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Creform Placon Wide Bracket, EF-2065D

Creform Placon Wide Bracket, EF-2065D
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      968₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations

Part Number
EF-2065D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 968.16

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Steel (Trivalent Bright Chromate) Specifications Plug Compatible Receiving Fitting 65D Wheel outside diameter(mm) ⌀28
Conductive Application No

Please check the type/dimensions/specifications of the part EF-2065D in the Creform Placon Wide Bracket, EF-2065D series.