(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OPTEX FA Laser Sensor With Built-in Amplifier, Z-L Series (Part Number)

OPTEX FA Laser Sensor With Built-in Amplifier, Z-L Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,714₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Standard size laser sensor with built-in amplifier.
[Features]
・ Low cost comparable to LED light source type
・ Laser class 1 is adopted for transmission type
・ Excellent environmental resistance
・ A small spot unique to laser light
・ It supports high-speed lines

Part Number
ZR-L1000CN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Type Shape Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Connecting Type Specification (type) Accessory Cable Detection Distance details
(mm)

₹ 13,542.16

1 Piece(s) 8 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate[Red] Red semiconductor laser, Class 2~10000Retro-ReflectiveConnector type (M8 4-pin)Laser retro-reflective typeMounting bracket BEF-W100-B/reflective mirror P250F-200~10000

Loading...

  1. 1

Basic Information

Type Laser Sensor Detection Object Colored Side Detection Light Type Laser
Head Shape Square Case Material ABS Amplifier Installation Type Built-in Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature Range(°C) -10::50 Ambient operating humidity range(%) 35::85
Protective structure (IEC standard) IP67 Max. Head Size, Width W(mm) 20 Max. Head Size, Height H(mm) 11
Max. Head Size, Length L(mm) 31 Output NPN Fiber unit features -
Applicable part - Center Detection Distance(mm) - Output Mode Light ON / Dark ON switchable with switch
Protection Fittings - Types - Receptor angle -

Please check the type/dimensions/specifications of the part ZR-L1000CN in the OPTEX FA Laser Sensor With Built-in Amplifier, Z-L Series series.

Product variants

Part Number
ZD-L40CN
ZD-L40N
ZR-L1000N
ZT-L3000CN
ZT-L3000N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDetection Type Shape Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Connecting Type Specification (type) Accessory Cable Detection Distance details
(mm)

₹ 13,542.16

1 Piece(s) 8 Day(s) or more 10ReflectionEmitting and Receiving Integrated Single Use[Red] Red semiconductor laser, Class 2~500Diffused ReflectiveConnector type (M8 4-pin)Laser diffusion reflective typeMounting FittingBEF-W100-B-400

₹ 12,714.42

1 Piece(s) 6 Day(s) or more 10ReflectionEmitting and Receiving Integrated Single Use[Red] Red semiconductor laser, Class 2~500Diffused ReflectiveCord type (φ3.8 mm)Laser diffusion reflective typeMounting FittingBEF-W100-B2m400

₹ 12,816.20

1 Piece(s) 6 Day(s) or more 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate[Red] Red semiconductor laser, Class 2~10000Retro-ReflectiveCord type (φ3.8 mm)Laser retro-reflective typeMounting bracket BEF-W100-B/reflective mirror P250F2m200~10000

₹ 17,685.98

1 Piece(s) 8 Day(s) or more 10PenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1More than 10000-Connector type (M8 4-pin)Laser transmission typeMounting FittingBEF-W100-B-30000

₹ 16,858.24

1 Piece(s) 8 Day(s) or more 10PenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1More than 10000-Cord type (φ3.8 mm)Laser transmission typeMounting FittingBEF-W100-B2m30000