(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Standard size laser sensor with built-in amplifier.
[Features]
・ Low cost comparable to LED light source type
・ Laser class 1 is adopted for transmission type
・ Excellent environmental resistance
・ A small spot unique to laser light
・ It supports high-speed lines
Part Number |
---|
ZD-L40CN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Connecting Type | Specification (type) | Accessory | Cable | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,542.16 | 1 Piece(s) | 8 Day(s) or more | 10 | Reflection | Emitting and Receiving Integrated Single Use | [Red] Red semiconductor laser, Class 2 | ~500 | Diffused Reflective | Connector type (M8 4-pin) | Laser diffusion reflective type | Mounting FittingBEF-W100-B | - | 400 |
Loading...
Type | Laser Sensor | Detection Object | Colored Side | Detection Light Type | Laser |
---|---|---|---|---|---|
Head Shape | Square | Case Material | ABS | Amplifier Installation Type | Built-in Type |
Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature Range(°C) | -10::50 | Ambient operating humidity range(%) | 35::85 |
Protective structure (IEC standard) | IP67 | Max. Head Size, Width W(mm) | 20 | Max. Head Size, Height H(mm) | 11 |
Max. Head Size, Length L(mm) | 31 | Output | NPN | Fiber unit features | - |
Applicable part | - | Center Detection Distance(mm) | - | Output Mode | Light ON / Dark ON switchable with switch |
Protection Fittings | - | Types | - | Receptor angle | - |
Please check the type/dimensions/specifications of the part ZD-L40CN in the OPTEX FA Laser Sensor With Built-in Amplifier, Z-L Series series.
Part Number |
---|
ZD-L40N |
ZR-L1000CN |
ZR-L1000N |
ZT-L3000CN |
ZT-L3000N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Connecting Type | Specification (type) | Accessory | Cable | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,714.42 | 1 Piece(s) | 6 Day(s) or more | 10 | Reflection | Emitting and Receiving Integrated Single Use | [Red] Red semiconductor laser, Class 2 | ~500 | Diffused Reflective | Cord type (φ3.8 mm) | Laser diffusion reflective type | Mounting FittingBEF-W100-B | 2m | 400 | ||
₹ 13,542.16 | 1 Piece(s) | 8 Day(s) or more | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Red semiconductor laser, Class 2 | ~10000 | Retro-Reflective | Connector type (M8 4-pin) | Laser retro-reflective type | Mounting bracket BEF-W100-B/reflective mirror P250F | - | 200~10000 | ||
₹ 12,816.20 | 1 Piece(s) | 6 Day(s) or more | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Red semiconductor laser, Class 2 | ~10000 | Retro-Reflective | Cord type (φ3.8 mm) | Laser retro-reflective type | Mounting bracket BEF-W100-B/reflective mirror P250F | 2m | 200~10000 | ||
₹ 17,685.98 | 1 Piece(s) | 8 Day(s) or more | 10 | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | More than 10000 | - | Connector type (M8 4-pin) | Laser transmission type | Mounting FittingBEF-W100-B | - | 30000 | ||
₹ 16,858.24 | 1 Piece(s) | 8 Day(s) or more | 10 | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | More than 10000 | - | Cord type (φ3.8 mm) | Laser transmission type | Mounting FittingBEF-W100-B | 2m | 30000 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy