(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Recoil Packet (METRIC)【10 Pieces Per Package】

Recoil Packet (METRIC)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,087₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The recoil is created by coiling a high quality stainless steel wire with rhomboid cross section into a spring-like shape.
· The insert is slightly larger than the tap hole of the other base metal, and can be attached by lightly narrowing down.
· Once equipped, its spring effect makes it almost permanently non-extractable.

Part Number
25022
25024
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength (After Insertion) L (D = Screw Shaft Dia. M)

₹ 2,087.49

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 101D

₹ 2,501.65

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 102D
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength (After Insertion) L (D = Screw Shaft Dia. M)

Loading...

  1. 1

Basic Information

Thread Diameter(Inserted)M(mm) 2 Type Screw Insert Material SUS304
Screw Type Coarse Sales Unit Box/package
X
whatsapp-qr whatsapp-icon
Close

Comparison list