(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Use as an accessory part for toggle clamps.
Part Number |
---|
TNS0650 |
TNS0865 |
TNS1085 |
TNS12100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bolt Size (mm) | O.D. (mm) | Full Length (mm) | Nut Plate Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 457.05 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 12 | 50 | 5 | ||
₹ 547.45 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 20 | 65 | 6.5 | ||
₹ 661.73 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 20 | 85 | 8 | ||
₹ 887.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | 25 | 100 | 9.6 |
Loading...
Product | Clamp Screw | Body Material | Steel |