(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Gates Unitta Asia brand pulleys are machined by MISUMI without drawings and delivered to you.
Timing pulley/idler for 8YU type pulley.
[Features]
·A wide variety of tooth numbers, widths, boss shapes, etc. are available.
[Applications]
·Convenient for general positioning transfer.
Part Number |
---|
P20-8YU-30-33F |
P22-8YU-15-33F |
P24-8YU-25-33F |
P28-8YU-30-33F |
P30-8YU-40-33F |
P38-8YU-20-6F |
P44-8YU-15-6F |
P44-8YU-20-33F |
P72-8YU-20-33F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Width Used (mm) (mm) | Number of Teeth (T) | Pulley Shape | Surface Treatment | Shape symbol | Shaft hole specifications |
---|---|---|---|---|---|---|---|---|---|---|
₹ 4,703.09 | 1 Piece(s) | 13 Day(s) or more | 30 | 20 | - | - | 33F | - | ||
₹ 4,358.20 | 1 Piece(s) | 54 Day(s) or more | 15 | 22 | - | - | 33F | - | ||
₹ 4,996.17 | 1 Piece(s) | 5 Day(s) or more | 25 | 24 | - | - | 33F | - | ||
₹ 5,497.73 | 1 Piece(s) | 11 Day(s) or more | 30 | 28 | - | - | 33F | - | ||
₹ 6,482.74 | 1 Piece(s) | 54 Day(s) or more | 40 | 30 | - | - | 33F | - | ||
₹ 7,060.79 | 1 Piece(s) | 54 Day(s) or more | 20 | 38 | - | - | 6F | - | ||
₹ 8,143.75 | 1 Piece(s) | 54 Day(s) or more | 15 | 44 | - | - | 6F | - | ||
₹ 7,805.76 | 1 Piece(s) | 13 Day(s) or more | 20 | 44 | - | - | 33F | - | ||
₹ 14,764.34 | 1 Piece(s) | 64 Day(s) or more | 20 | 72 | - | - | 33F | - |
Loading...
Type | Timing pulley | Belt Series | 8YU | Material | Iron |
---|---|---|---|---|---|
Pulley/Idler | Pulley (No Bearing) |