(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pulley 8M

Pulley 8M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,118₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

8M belt pulley for timing pulleys and idlers.
[Features]
·A wide variety of tooth numbers, widths, boss shapes, etc. are available.
[Applications]
·Ideal for precision positioning devices and XY tables.
·Convenient for driving robot arms.

Part Number
P22-8M-20-6F
P24-8M-20-6F
P30-8M-20-6F
P38-8M-20-6F
P48-8M-50-6F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBelt Width Used (mm)
(mm)
Number of Teeth
(T)

₹ 5,118.34

1 Piece(s) 54 Day(s) or more 2022

₹ 5,306.57

1 Piece(s) 5 Day(s) or more 2024

₹ 5,815.03

1 Piece(s) 54 Day(s) or more 2030

₹ 7,060.79

1 Piece(s) 54 Day(s) or more 2038

₹ 15,347.90

1 Piece(s) 54 Day(s) or more 5048

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series 8M Material Iron
Pulley/Idler Pulley (No Bearing) Shape symbol 6F
X
whatsapp-qr whatsapp-icon