(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Grip Timing Belt, H Type

Power Grip Timing Belt, H Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,343₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Teeth on one side of the belt have trapezoidal tooth profile H type, and are JIS and ISO standard

 
Part Number
280H100
430H100
490H150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
Pitch Circumference
(mm)
The Number of Teeth Belt width
(mm)

₹ 3,343.11

1 Piece(s) 28 Day(s) or more 100711.205625.4

₹ 4,230.18

1 Piece(s) 28 Day(s) or more 1001092.208625.4

₹ 6,818.26

1 Piece(s) 27 Day(s) or more 1501244.609838.1

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series H Belt pitch(mm) 12.700