(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Robo Dimensional Turn Stage III Type

Robo Dimensional Turn Stage III Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,150₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Multi-purpose variable stand on which devices such as optical devices and machining jigs can be mounted.

[Features]
· Rotating stage, with tilting of ±90°.
· Etched scale with numerals for every 2.5°.
· Socket and spigot processing to also take care of impact load.
· Thread locking, W nut specifications.
· Tightening screw for temporary fastening.
· With handle and screw sold separately.

 
Part Number
MBR45-300R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 28,149.69

1 Piece(s) 23 Day(s) or more

Loading...

  1. 1

Basic Information

Dimension L(mm) 90 Dimension H(mm) 15 Pitch P(mm) 25
F(mm) 60 G(N) 80 Load Capacity 70

Please check the type/dimensions/specifications of the part MBR45-300R in the Robo Dimensional Turn Stage III Type series.

X
whatsapp-qr whatsapp-icon