(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

3D Bracket Combination Element Proximal Type with Horizontal Mounting (Part Number)

3D Bracket Combination Element Proximal Type with Horizontal Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,715₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The joint base is for proximity mounting. With the joint ball, mounted items can be moved by shaft slide.

[Features]
· Combination of joint bases and joint balls that are used for large numbers of applications

 
Part Number
BC16-005863-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
F
(mm)
G
(mm)
Load Capacity
(N)
Color

₹ 5,321.75

1 Piece(s) 8 Day(s) or more 15473.518φ1631.51637154White

Loading...

  1. 1

Basic Information

Type Set Shape Proximity Type Material A2017

Please check the type/dimensions/specifications of the part BC16-005863-W in the 3D Bracket Combination Element Proximal Type with Horizontal Mounting series.

Product variants

Part Number
BC08-005863-W
BC09-005863-B
BC09-005863-W
BC19-005863-B
BC19-005863-W
BC20-005863-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
F
(mm)
G
(mm)
Load Capacity
(N)
Color

₹ 3,895.25

1 Piece(s) 8 Day(s) or more 264512.5φ819.5102426White

₹ 3,894.38

1 Piece(s) 11 Day(s) or more 334612.5φ919.5102433Black

₹ 3,894.38

1 Piece(s) 11 Day(s) or more 334612.5φ919.5102433White

₹ 6,216.82

1 Piece(s) 11 Day(s) or more 16783.520φ19.135.51941167Black

₹ 6,216.82

1 Piece(s) 8 Day(s) or more 16783.520φ19.135.51941167White

₹ 6,217.76

1 Piece(s) 7 Day(s) or more 17786.520φ2035.51941177Black