(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

3D Bracket Combination Part Adjacent Type Vertical Mount (Part Number)

3D Bracket Combination Part Adjacent Type Vertical Mount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,803₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The joint base is for proximity mounting. Connect the joint with the shaft if you want to extend the mounting position.

 
Part Number
BC08-005864-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
F
(mm)
G
(mm)
Load Capacity
(N)
Color

₹ 3,983.47

1 Piece(s) 11 Day(s) or more 265312.5φ819.5102426White

Loading...

  1. 1

Basic Information

Type Set Shape Proximity Type Material A2017

Please check the type/dimensions/specifications of the part BC08-005864-W in the 3D Bracket Combination Part Adjacent Type Vertical Mount series.

Product variants

Part Number
BC06-005864-B
BC06-005864-W
BC08-005864-B
BC09-005864-B
BC09-005864-W
BC10-005864-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
F
(mm)
G
(mm)
Load Capacity
(N)
Color

₹ 3,803.27

1 Piece(s) 11 Day(s) or more 2344.59φ615.571923Black

₹ 3,803.27

1 Piece(s) 8 Day(s) or more 2344.59φ615.571923White

₹ 3,983.47

1 Piece(s) 11 Day(s) or more 265312.5φ819.5102426Black

₹ 4,070.02

1 Piece(s) 11 Day(s) or more 335412.5φ919.5102433Black

₹ 4,070.02

1 Piece(s) 11 Day(s) or more 335412.5φ919.5102433White

₹ 4,070.96

1 Piece(s) 8 Day(s) or more 3757.512.5φ1019.5102437Black