3D Bracket Combination - Angle Holes Type, Vertical Mounting

3D Bracket Combination - Angle Holes Type, Vertical Mounting

The joint base features square holes which enable shake-free stable positioning. The joint balls can be connected with the shaft if you want to extend the mounting position.

[Features]
· A combination of joint bases and joint balls that are used for large numbers of applications.
· Shake-free stable positioning

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SQ06-001864-B
SQ06-001864-W
SQ08-001864-B
SQ08-001864-W
SQ09-001864-B
SQ09-001864-W
SQ10-001864-B
SQ10-001864-W
SQ12-001864-B
SQ12-001864-W
SQ13-001864-B
SQ13-001864-W
SQ15-001864-B
SQ15-001864-W
SQ16-001864-B
SQ16-001864-W
SQ19-001864-B
SQ19-001864-W
SQ20-001864-B
SQ20-001864-W
SQ25-001864-B
SQ25-001864-W
Part NumberVolume DiscountDays to ShipLength
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
Load Capacity
(N)
Color
25 Day(s) or more 54.510.5φ61523Black
25 Day(s) or more 54.510.5φ61523White
Quote 65.513φ81926Black
25 Day(s) or more 65.513φ81926White
25 Day(s) or more 66.514φ91833Black
25 Day(s) or more 66.514φ91833White
25 Day(s) or more 71.514φ1019.537Black
25 Day(s) or more 71.514φ1019.537White
25 Day(s) or more 83.516φ1224.578Black
25 Day(s) or more 83.516φ1224.578White
29 Day(s) or more 84.516φ1324.598Black
20 Day(s) or more 84.516φ1324.598White
25 Day(s) or more 100.520φ1531138Black
15 Day(s) or more 100.520φ1531138White
15 Day(s) or more 102.520φ1631154Black
25 Day(s) or more 102.520φ1631154White
25 Day(s) or more 11822φ19.138167Black
25 Day(s) or more 11822φ19.138167White
25 Day(s) or more 119.522φ2038177Black
25 Day(s) or more 119.522φ2038177White
25 Day(s) or more 140.525⌀25.145493Black
25 Day(s) or more 140.525⌀25.145493White

Loading...

  1. 1

Basic Information

Material A2017

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)