(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

3D Bracket, Combination Square Hole Type Screw Mounting (Part Number)

3D Bracket, Combination Square Hole Type Screw Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,670₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The joint base features square holes which enable shake-free stable positioning. A handy joint ball that is ideal for mounting components such as sensor brackets, etc.

 
Part Number
SQ20-001860-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Load Capacity
(N)
Length
(mm)
A
(mm)
Pitch P
(mm)
Size (Installation Hole Diameter) B
(mm)
Load Capacity
(N)
Color

₹ 7,601.42

1 Piece(s) 11 Day(s) or more Standard Type17794.522182038177Black

Loading...

  1. 1

Basic Information

Type Set Material A2017

Please check the type/dimensions/specifications of the part SQ20-001860-B in the 3D Bracket, Combination Square Hole Type Screw Mounting series.

Product variants

Part Number
SQ08-001860-W
SQ09-001860-B
SQ09-001860-W
SQ20-001860-W
SQ25-001860-B
SQ25-001860-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Load Capacity
(N)
Length
(mm)
A
(mm)
Pitch P
(mm)
Size (Installation Hole Diameter) B
(mm)
Load Capacity
(N)
Color

₹ 4,677.05

1 Piece(s) 11 Day(s) or more Standard Type2648.513981926White

₹ 4,938.04

1 Piece(s) 11 Day(s) or more Standard Type3348.514991833Black

₹ 4,938.04

1 Piece(s) 11 Day(s) or more Standard Type3348.514991833White

₹ 7,650.98

1 Piece(s) 5 Day(s) or more Standard Type17794.522182038177White

₹ 8,749.31

1 Piece(s) 11 Day(s) or more Proximity Type493113.525202545493Black

₹ 8,800.20

1 Piece(s) 5 Day(s) or more Standard Type493113.525202545493White