(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

3D Bracket, Combination Square Hole Type Screw Mounting

3D Bracket, Combination Square Hole Type Screw Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,670₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The joint base features square holes which enable shake-free stable positioning. A handy joint ball that is ideal for mounting components such as sensor brackets, etc.

 
Part Number
SQ06-001860-B
SQ06-001860-W
SQ08-001860-B
SQ08-001860-W
SQ09-001860-B
SQ09-001860-W
SQ10-001860-B
SQ10-001860-W
SQ12-001860-B
SQ12-001860-W
SQ13-001860-B
SQ13-001860-W
SQ15-001860-B
SQ15-001860-W
SQ16-001860-B
SQ16-001860-W
SQ19-001860-B
SQ19-001860-W
SQ20-001860-B
SQ20-001860-W
SQ25-001860-B
SQ25-001860-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Load Capacity
(N)
Length
(mm)
A
(mm)
Pitch P
(mm)
Size (Installation Hole Diameter) B
(mm)
Load Capacity
(N)
Color

₹ 4,670.22

1 Piece(s) 11 Day(s) or more Standard Type2339.510.5961523Black

₹ 4,670.22

1 Piece(s) 11 Day(s) or more Standard Type2339.510.5961523White

₹ 4,677.05

1 Piece(s) 11 Day(s) or more Standard Type2648.513981926Black

₹ 4,677.05

1 Piece(s) 11 Day(s) or more Standard Type2648.513981926White

₹ 4,938.04

1 Piece(s) 11 Day(s) or more Standard Type3348.514991833Black

₹ 4,938.04

1 Piece(s) 11 Day(s) or more Standard Type3348.514991833White

₹ 4,938.60

1 Piece(s) 11 Day(s) or more Standard Type3750.51491019.537Black

₹ 4,938.60

1 Piece(s) 8 Day(s) or more Standard Type3750.51491019.537White

₹ 5,212.13

1 Piece(s) 11 Day(s) or more Standard Type7863.516121224.578Black

₹ 5,261.69

1 Piece(s) 5 Day(s) or more Standard Type7863.516121224.578White

₹ 5,645.53

1 Piece(s) 11 Day(s) or more Standard Type9864.516121324.598Black

₹ 5,645.53

1 Piece(s) 11 Day(s) or more Standard Type9864.516121324.598White

₹ 6,531.65

1 Piece(s) 11 Day(s) or more Standard Type13879.520151531138Black

₹ 6,531.65

1 Piece(s) 11 Day(s) or more Standard Type13879.520151531138White

₹ 6,535.65

1 Piece(s) 11 Day(s) or more Standard Type15481.520151631154Black

₹ 6,535.65

1 Piece(s) 11 Day(s) or more Standard Type15481.520151631154White

₹ 7,515.31

1 Piece(s) 11 Day(s) or more Standard Type1679322161938167Black

₹ 7,515.31

1 Piece(s) 11 Day(s) or more Standard Type1679322161938167White

₹ 7,601.42

1 Piece(s) 11 Day(s) or more Standard Type17794.522182038177Black

₹ 7,650.98

1 Piece(s) 5 Day(s) or more Standard Type17794.522182038177White

₹ 8,749.31

1 Piece(s) 11 Day(s) or more Proximity Type493113.525202545493Black

₹ 8,800.20

1 Piece(s) 5 Day(s) or more Standard Type493113.525202545493White

Loading...

  1. 1

Basic Information

Type Set Material A2017