(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

3D Bracket Combination - L Type - Vertical Mounting

3D Bracket Combination - L Type - Vertical Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,751₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The joint base is compatible with aluminum extrusions, etc. Connect the joint with the shaft if you want to extend the mounting position.

[Features]
· A combination of joint bases and joint balls that are used for large numbers of applications.
· Compatible with aluminum extrusions, etc.

 
Part Number
BC09-007864-W
BC13-007864-W
BC19-007864-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
Load Capacity
(N)
Color

₹ 4,751.22

1 Piece(s) 14 Day(s) or more 4861.512φ92348White

₹ 5,099.45

1 Piece(s) 14 Day(s) or more 9469.512φ132394White

₹ 6,139.04

1 Piece(s) 13 Day(s) or more 1679015φ19.127167Black

Loading...

  1. 1

Basic Information

Type Set Shape L Type Height(mm) 11
Material A2017