(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Pipe Joint, Differing Diameter Hole Type for Corners

Round Pipe Joint, Differing Diameter Hole Type for Corners
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,636₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for the corners of frame assemblies.

[Features]
· In cases where there is symmetry on the left and right, using both left and right tightening types in pair makes work easier

 
Part Number
HL300
JC300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHole diameter d (d1) Hole diameter d2

₹ 4,183.13

1 Piece(s) 9 Day(s) or more 25.119.1

₹ 2,635.96

1 Piece(s) 9 Day(s) or more 139

Loading...

  1. 1

Basic Information

The number of holes 3-Hole Material A2017 Surface Treatment Clear Anodize
Mounting Hole Shape Tap Mounting Hole Position Vertical Fastening Type Hexagon socket head bolt
Color White (Standard Product)
X
whatsapp-qr whatsapp-icon