(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Pipe Joint Same Diameter Hole Type Two-Split Parallel 2 Axis T-Shape

Round Pipe Joint Same Diameter Hole Type Two-Split Parallel 2 Axis T-Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Split parallel 2-shaft T type. It can be used for holding 2 shafts. [Size]·Mounting hole diameter: ø13, dimensions: 29 × 50 × 22

 
Part Number
PJ428
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,592.22

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

The number of holes 3-Hole Material A2017 Surface Treatment Clear Anodize
Mounting Hole Shape Counterbored Holes Fastening Type Hexagon socket head bolt Hole diameter d (d1) 13
Hole diameter d2 13 Color White (Standard Product)
X
whatsapp-qr whatsapp-icon