(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Pipe Joint, Same Diameter Hole Model, 45° Diagonal Mount Support

Round Pipe Joint, Same Diameter Hole Model, 45° Diagonal Mount Support
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,807₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for inclined mounting.

[Features]
· 45° strut.
· For inclined mounting

 
Part Number
PH114
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,806.75

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Post Dia.(mm) 25 Combined-Post Dia. Equal Dia. Material Aluminum
Surface Treatment Clear Anodize Type 45° Post Shape Round
Dimensions ⌀37X80 Color White (Standard Product) Size (Installation Hole Diameter) φ25

Please check the type/dimensions/specifications of the part PH114 in the Round Pipe Joint, Same Diameter Hole Model, 45° Diagonal Mount Support series.

X
whatsapp-qr whatsapp-icon