Round Pipe Joint, Same Diameter Hole Model, Dowel with Stand

Part Number

Configured Part Number is shown.

PC260

 
Part Number
PC260
Part NumberVolume DiscountDays to Ship
19 Day(s) or more

Loading...

  1. 1

Basic Information

Surface Treatment Clear Anodize Hole Diameter d(d1) (mm) 9 Color White (Standard Product)
Size (Installation Hole Diameter) φ9

Please check the type/dimensions/specifications of the part PC260 in the Round Pipe Joint, Same Diameter Hole Model, Dowel with Stand series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)