(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Roller shaft FMC57R for load in the roller conveyor

Roller shaft FMC57R for load in the roller conveyor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      261₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

* Sold as a single shaft unit.

Part Number
SF-FMC57R-P1-200
SF-FMC57R-P1-400
SF-FMC57R-P1-900
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)

₹ 261.18

1 Piece(s) 11 Day(s) or more 10200

₹ 367.06

1 Piece(s) 11 Day(s) or more 10400

₹ 777.99

1 Piece(s) 12 Day(s) or more 10900

Loading...

  1. 1

Basic Information

Type Roller Axis Outer Dia. D(Ø) 12 Properties Standard
Thickness t(mm) 1
X
whatsapp-qr whatsapp-icon