(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
ATTYPE steel (chrome-plated) SA/SB (for polyurethane tubes).
[Features]
· Single-touch connection coupling via simple plug insertion.
· Plug can be connected with all AL Type 20 models.
·, Automatically opens and closes a valve via attachment / removal of the built-in valve from the socket side.
Part Number |
---|
CAT21SA |
CAT22SA |
CAT22SB |
CAT23SA |
CAT23SB |
CAT24SA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Hose |
---|---|---|---|---|---|
₹ 818.75 | 1 Piece(s) | 5 Day(s) or more | 8×5 | ||
₹ 983.49 | 1 Piece(s) | 8 Day(s) or more | 9×6 | ||
₹ 941.98 | 1 Piece(s) | 5 Day(s) or more | 10×6.5 | ||
₹ 892.42 | 1 Piece(s) | 5 Day(s) or more | 12×8 | ||
₹ 856.25 | 1 Piece(s) | 5 Day(s) or more | 12.5×8.5 | ||
₹ 1,256.73 | 1 Piece(s) | 5 Day(s) or more | 16×11 |
Loading...
Mount Type | For Polyurethane Tubes | Male/Female | Socket | Body Material | Steel (chrome plating) |
---|---|---|---|---|---|
Applicable Fluid | Air | Type | Standard | Valve Structure | Single Passage Opening Closing Type |
Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::+80 | Max. Operating Pressure(MPa) | 0::1.0 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy