(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Quick Coupling, AT TYPE, Socket SH, Steel Sleeve

Quick Coupling, AT TYPE, Socket SH, Steel Sleeve

ATTYPE steel (chrome-plated) sleeve.

[Features]
· Single-touch connection coupling via simple plug insertion.
· Plug can be connected with all AL Type 20 models.
·, Automatically opens and closes a valve via attachment / removal of the built-in valve from the socket side.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CAT22SH
CAT23SH
CAT24SH
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
Max. Operating Pressure
(MPa)
Applicable Hose
6 Day(s) or more -20~+800~1.01/4"
6 Day(s) or more -20~+800~1.03/8"
6 Day(s) or more -20~+800~1.01/2"

Loading...

  1. 1

Basic Information

Type Standard Mount Type Hose nipple Male/Female Socket
Body Material Steel (chrome plating) Seal Material Nitrile Rubber (NBR) Applicable Fluid Air
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard / Industrial Machinery

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)