(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Coupling, AT TYPE Socket SM, Iron Sleeve

Quick Coupling, AT TYPE Socket SM, Iron Sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      692₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

ATTYPE steel (chrome-plated) sleeve.

[Features]
· Single-touch connection coupling can be achieved by just inserting the plug.
· The plug can be connected with all of the AL Type 20 models.
· Automatically opens and closes a valve through attachment/removal operation with the built-in valve to the socket side.

Quick Coupling, AT TYPE Socket SM, Iron Sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      692₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CAT22SM
CAT23SM
CAT24SM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Shape T

₹ 691.51

1 Piece(s) 5 Day(s) or more R1/4"

₹ 691.51

1 Piece(s) 5 Day(s) or more R3/8"

₹ 915.18

1 Piece(s) 5 Day(s) or more R1/2"
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Shape T

Loading...

  1. 1

Basic Information

Mount Type Male thread Male/Female Socket Body Material Steel (chrome plating)
Applicable Fluid Air Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::+80 Max. Operating Pressure(MPa) 0::1.0
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list