(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Brass Adapter, Brass Male 45° Elbow

Part Number

Configured Part Number is shown.

 
Part Number
3035-04
3035-06
3035-08
3035-12
3036-04
3036-06
3036-08
3036-12
Part NumberVolume DiscountDays to ShipConnection screw T1 Connection screw T2
35 Day(s) or more 1/41/4
35 Day(s) or more 3/83/8
35 Day(s) or more 1/21/2
35 Day(s) or more 3/43/4
35 Day(s) or more 1/41/4
35 Day(s) or more 3/83/8
35 Day(s) or more 1/21/2
35 Day(s) or more 3/43/4

Loading...

  1. 1

Basic Information

Type Adapter Shape 45° Elbow Connection Type Male thread × Male thread
Connection Type M1 PT Connection Type M2 PF30°FCS Material Brass

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)