(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Band Clamp/Hose Nipple Brass Male 90° Elbow

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
3003-1/4X6
3003-3/8X9
Part NumberVolume DiscountDays to ShipHose inner diameter
(φ)
35 Day(s) or more 6.4
35 Day(s) or more 9.5

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread × Other
Connection Type M1 PT Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)