(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Biting Type Connection Screw-in Medium Male Tee

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
7953-1/4X3/8
7953-1/8X1/4
7953-3/8X1/2
7953-6X1/4
7953-6X1/8
7953-8X1/4
7953-8X1/8
7953-10X1/4
7953-10X3/8
7953-12X1/4
7953-12X3/8
7953-15X1/2
7953-15X3/8
7953-16X1/2
7953-18X1/2
7953-20X3/4
7953-22X3/4
7953-25X1
7953-25X3/4
7953-28X1
7953-30X1
Part NumberVolume DiscountDays to ShipConnection screw T1 Tube O.D. (mm) D
(mm)
Pipe O.D.
(mm)
35 Day(s) or more 3/8-143.8
35 Day(s) or more 1/4-10.5
35 Day(s) or more 1/2.-17.3
35 Day(s) or more 1/46-
35 Day(s) or more 1/86-
35 Day(s) or more 1/48-
35 Day(s) or more 1/88-
35 Day(s) or more 1/410-
35 Day(s) or more 3/810-
35 Day(s) or more 1/412-
35 Day(s) or more 3/812-
35 Day(s) or more 1/215-
35 Day(s) or more 3/815-
35 Day(s) or more 1/216-
35 Day(s) or more 1/218-
35 Day(s) or more 3/420-
35 Day(s) or more 3/422-
35 Day(s) or more 125-
35 Day(s) or more 3/425-
35 Day(s) or more 128-
35 Day(s) or more 130-

Loading...

  1. 1

Basic Information

Type Adapter Shape Tee Connection Type Male thread × Other
Connection Type M1 PT Connection Type M2 Bite Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)