(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Biting Type Connection Screw-in Female 90° Elbow

Biting Type Connection Screw-in Female 90° Elbow

Shape: 90° Elbow
· Connection type: PT, compression
· Material: steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
7938-8X1/4
7938-10X1/4
7938-12X1/4
7938-12X3/8
7938-15X1/2
7938-15X3/8
7938-16X1/2
7938-18X1/2
7938-20X3/4
7938-22X3/4
7938-25X3/4
Part NumberVolume DiscountDays to ShipConnection screw T1 Tube O.D. (mm) D
(mm)
35 Day(s) or more 1/48
35 Day(s) or more 1/410
35 Day(s) or more 1/412
35 Day(s) or more 3/812
35 Day(s) or more 1/215
35 Day(s) or more 3/815
35 Day(s) or more 1/216
35 Day(s) or more 1/218
35 Day(s) or more 3/420
35 Day(s) or more 3/422
35 Day(s) or more 3/425

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Female Screw × Other
Connection Type M1 PT Connection Type M2 Bite Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)