(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Flat Bar FC-1763

Stainless Steel Flat Bar FC-1763
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      572₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Standard flat bar.

 
Part Number
FC-1763-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 572.27

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Length L(mm) 135
Width W(mm) 25 Mounting Hole Dia. D(mm) 5 Operating Environment Standard
Backing Plate Material Stainless Steel Plate Backing Plate Surface Treatment Polishing Height H(mm) 9
Product Code 62219

Please check the type/dimensions/specifications of the part FC-1763-2 in the Stainless Steel Flat Bar FC-1763 series.

X
whatsapp-qr whatsapp-icon