(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet HangerC-50

Magnet HangerC-50
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      389₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be easily mounted to an iron plate. Includes a rubber element to prevent slippage.

 
Part Number
C-50-IVORY
C-50-RED
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Product Code

₹ 388.78

1 Piece(s) 6 Day(s) or more 10Ivory20281

₹ 388.78

1 Piece(s) 6 Day(s) or more -Red20282

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material ABS Resin Mounting Method Magnet Type
Material ABS Resin Full Length(mm) 45 Width(mm) 34
Thickness(mm) 13.3 Arm Height(mm) 30 Mounting Method Held by Magnet
Working Load(N) 49
X
whatsapp-qr whatsapp-icon