(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Interior Light FE-704

Interior Light FE-704
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,379₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Illuminance is maintained at a constant level, even if the ambient temperature changes. The price of the lamp is lower than a fluorescent type. Easy to mount.

 
Part Number
FE-704-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,379.11

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Diameter φ(mm) 95 Full height(mm) 195.7 Body Material Aluminum Alloy
Surface Finish Baked Finish (Gray) Rated Voltage AC100V Ambient Operating Temperature -20℃~+60℃
Product Code 65005

Please check the type/dimensions/specifications of the part FE-704-2 in the Interior Light FE-704 series.