(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Interior Light (with Guard) FE-701

Interior Light (with Guard) FE-701
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,435₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A sealed structure with excellent performance in the face of shock and vibration. Illuminance is maintained at a constant level, even if the ambient temperature changes. The price of the lamp is lower than a fluorescent type.

Part Number
FE-701-1
FE-701-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Voltage Product Code

₹ 6,434.80

1 Piece(s) 13 Day(s) or more AC100V65001

₹ 6,765.64

1 Piece(s) 9 Day(s) or more AC220V65112
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Voltage Product Code

Loading...

  1. 1

Basic Information

Diameter φ(mm) 104 Full height(mm) 230 Body Material Aluminum Alloy
Ambient Operating Temperature -60℃~+120℃
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list