(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Electric lock for small and medium door.
· Latch mechanism (automatic locking type).
· Solenoid type electric lock that turns on the power and unlocks (unlocked when energized type)
Main Body Overall Length(mm) | 48 | Main Body Width(mm) | 14 | Main Body Height(mm) | 18.7 |
---|---|---|---|---|---|
Stroke(mm) | 3 | Latch extrusion force(N) | 0.4 | Latch pull-in force(N) | 0.25 |
Ambient Operating Temperature(℃) | -5℃~+40℃ | Ambient Operating Humidity | 85% RH or Less | Part Number | Energized unlocking type |
Lead Wire(mm) | 200 | Rated Voltage | DC24V | Product Code | 50232 |
Please check the type/dimensions/specifications of the part LE-30-23 in the General Use Solenoid Lock (Unlocks When Powered), LE-30-23 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy