(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
RFID Single Function Reader LE-241

RFID Single Function Reader LE-241
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,429₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Just bring the registered tag (LE-240-TP-R) close to match the ID of the tag.
·Up to 8 tags with a huge number of IDs can be registered.
·It is difficult to forge tags because verification is performed using a special protocol.
·Confirmation is displayed with an LED lamp.
·Since it is non-contact, there is no need to worry about wear and tear like with magnetic cards.
·Since the tags do not require batteries, maintenance such as battery replacement is not required.
·Wiring can be done simply by inserting the input/output connectors.

 
Part Number
LE-240-P
LE-240-TP-R
LE-241
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Product Code

₹ 5,071.29

1 Piece(s) 13 Day(s) or more Power Supply50238

₹ 1,429.49

1 Piece(s) 13 Day(s) or more Tag for unlocking50237

₹ 15,556.07

1 Piece(s) 13 Day(s) or more Main Body50239

Loading...

  1. 1

Basic Information

Type Electric Lock Electric Lock Unlock When Live Rated Voltage(V) DC12
X
whatsapp-qr whatsapp-icon