Chain Stopper B-135

Standard Stopper Plate

B-135 external appearance

B-135 external appearance

Materials: iron
Surface finish: zinc plating chromate treatment

Product No.(L)øD(d)(W)Reference Working Load N
B-135-4.5414.575250
B-135-550587400
B-135-660697500
B-135-7707119600
B-135-8808129700
Part Number
B-135-4.5
B-135-5
B-135-6
B-135-7
B-135-8
Part NumberVolume DiscountDays to ShipRoHSWorking Load
(N)
Full Length
(mm)
Product Code
6 Day(s) or more -2504111237
6 Day(s) or more 104005011238
6 Day(s) or more -5006011239
6 Day(s) or more -6007011240
6 Day(s) or more -7008011241

Loading...

  1. 1
 

Basic Information

Carabiner/snap hook details No Lock Type Carabiner Snap Hook Material Iron
Surface Finish Zinc Plating Chromate Treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)