(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Clasp (AC-25 / Steel)

Clasp (AC-25 / Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      40₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General-purpose standard clasp.

Standard General-Purpose Stopper Plate

AC-25-3

AC-25-3

  • Materials: cold rolled steel plate (SPCC)
  • Surface finish: zinc plating chromate treatment (MFZn-C)
  • Mass: 123 g
AC-25-5 to 8

AC-25-5 to 8

  • Materials: cold rolled steel plate (SPCC)
  • Surface finish: zinc plating chromate treatment (MFZn-C)
  • R1 10 mm, R2 5 mm
  • AC-25-5 L 100 mm, t 3 mm, mass 34 g
  • AC-25-6 L 75 mm, t 2.3 mm, mass 21 g
  • AC-25-7 L 50 mm, t 2 mm, mass 12 g
  • AC-25-8 L 35 mm, t 1.6 mm, mass 7 g
AC-25-53

AC-25-53

  • Materials: cold rolled steel plate (SPCC)
  • Surface finish: zinc plating chromate treatment (MFZn-C)
  • Plate thickness: t 2.3 mm
  • Mass: 23.5 g
AC-25-A

AC-25-A

  • Materials: cold rolled steel plate (SPCC)
  • Surface finish: zinc plating chromate treatment (MFZn-C)
  • Mass: 39 g
AC-25-B

AC-25-B

  • Materials: cold rolled steel plate (SPCC)
  • Surface finish: zinc plating chromate treatment (MFZn-C)
  • Plate thickness: t 2.3 mm
  • Mass: 34 g
AC-25-53

AC-25-53

  • Materials: cold rolled steel plate (SPCC)
  • Surface finish: zinc plating chromate treatment (MFZn-C)
  • Plate thickness: t 2.3 mm
  • Mass: 50 g
AC-25-D

AC-25-D

  • Materials: cold rolled steel plate (SPCC)
  • Surface finish: zinc plating chromate treatment (MFZn-C)
  • Mass: 28 g
AC-25-M

AC-25-M

  • Materials: cold rolled steel plate (SPCC)
  • Surface finish: zinc plating chromate treatment (MFZn-C)
  • Plate thickness: t 2 mm
  • AC-25-M-1

L1 78 mm, L2 56 mm, L3 16 mm, W1 31 mm, W2 17 mm, R 10 mm, mass 27 g

  • AC-25-M-2

L1 65 mm, L2 44 mm, L3 15 mm, W1 25 mm, W2 13 mm, R 6 mm, mass 15 g

AC-25-N

AC-25-N

  • Materials: cold rolled steel plate (SPCC)
  • Surface finish: zinc plating chromate treatment (MFZn-C)
  • AC-25-N-1

L1 150 mm, L2 125 mm, W1 32 mm, W2 4 mm, □W 8 mm, plate thickness t 4.5 mm, mass 150 g

  • AC-25-N-12

L1 140 mm, L2 115 mm, W1 32 mm, W2 4 mm, □W 10 mm, plate thickness t 4.5 mm, P1 30 mm, P2 8 mm, ød: diameter d mm 6 mm, mass 135 g

  • AC-25-N-13

L1 97 mm, L2 78 mm, W1 26 mm, W2 3 mm, □W 8 mm, plate thickness t 3.2 mm, mass 52 g

Part Number
AC-25-3
AC-25-5
AC-25-6
AC-25-7
AC-25-8
AC-25-53
AC-25-A
AC-25-B
AC-25-C
AC-25-D
AC-25-M-1
AC-25-M-2
AC-25-N-1
AC-25-N-2
AC-25-N-3
AC-25-P-1
AC-25-P-2
AC-25-P-3
AC-25-W-1
AC-25-W-2
AC-25-W-3
AC-25-W-4
AC-25-W-5
AC-25-W-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Hole
(mm)
Full Length
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Material Surface Finish Product Code

₹ 322.45

1 Piece(s) 5 Day(s) or more 10120-1003.2Cold Rolled Steel PlateZinc Plating Chromate Treatment20047

₹ 219.99

1 Piece(s) 5 Day(s) or more 8110-203Cold Rolled Steel PlateZinc Plating Chromate Treatment20049

₹ 159.99

1 Piece(s) 5 Day(s) or more 885-202.3Cold Rolled Steel PlateZinc Plating Chromate Treatment20050

₹ 120.00

1 Piece(s) 5 Day(s) or more 860-202Cold Rolled Steel PlateZinc Plating Chromate Treatment20051

₹ 110.01

1 Piece(s) 5 Day(s) or more 845-201.6Cold Rolled Steel PlateZinc Plating Chromate Treatment20052

₹ 140.01

1 Piece(s) 5 Day(s) or more 864.5-232.3Cold Rolled Steel PlateZinc Plating Chromate Treatment04247

₹ 180.00

1 Piece(s) 5 Day(s) or more 872-402.3Cold Rolled Steel PlateZinc Plating Chromate Treatment20053

₹ 140.01

1 Piece(s) 5 Day(s) or more 863.5-502.3Cold Rolled Steel PlateZinc Plating Chromate Treatment20054

₹ 140.01

1 Piece(s) 5 Day(s) or more 868-763.2Cold Rolled Steel PlateZinc Plating Chromate Treatment20055

₹ 140.01

1 Piece(s) 5 Day(s) or more 861-402.3Cold Rolled Steel PlateZinc Plating Chromate Treatment20056

₹ 99.99

1 Piece(s) 5 Day(s) or more 8-78312Cold Rolled Steel PlateZinc Plating Chromate Treatment20070

₹ 90.00

1 Piece(s) 5 Day(s) or more 8-65252Cold Rolled Steel PlateZinc Plating Chromate Treatment20071

₹ 238.76

1 Piece(s) 9 Day(s) or more 8-150324.5Cold Rolled Steel PlateZinc Plating Chromate Treatment20072

₹ 257.51

1 Piece(s) 5 Day(s) or more 10-140324.5Cold Rolled Steel PlateZinc Plating Chromate Treatment20073

₹ 140.01

1 Piece(s) 5 Day(s) or more 8-97263.2Cold Rolled Steel PlateZinc Plating Chromate Treatment20074

₹ 129.99

1 Piece(s) 9 Day(s) or more 10.5-100252.3Cold Rolled Steel PlateZinc Plating Chromate Treatment20075

₹ 129.99

1 Piece(s) 5 Day(s) or more 8.5-100252.3Cold Rolled Steel PlateZinc Plating Chromate Treatment20076

₹ 129.99

1 Piece(s) 9 Day(s) or more 6.5-100252.3Cold Rolled Steel PlateZinc Plating Chromate Treatment20077

₹ 140.01

1 Piece(s) 9 Day(s) or more 10-22.522.53Stainless Steel PlateBarrel Grinding20078

₹ 60.00

1 Piece(s) 9 Day(s) or more 8-18181Stainless Steel PlateBarrel Grinding20079

₹ 60.00

1 Piece(s) 9 Day(s) or more 10-22.522.53.2Cold Rolled Steel PlateZinc Plating Chromate Treatment20080

₹ 39.99

1 Piece(s) 5 Day(s) or more 10-22222Cold Rolled Steel PlateZinc Plating Chromate Treatment20081

₹ 350.00

1 Piece(s) 5 Day(s) or more 8-18181Cold Rolled Steel PlateZinc Plating Chromate Treatment20082

₹ 350.00

1 Piece(s) 9 Day(s) or more 10-22.522.50.5Stainless Steel PlateBarrel Grinding03202

Loading...

  1. 1