(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Can be opened from the inside of the cabinet by installing the internal safety push rod
Part Number |
---|
FC-802-2-1 |
FC-802-2-2 |
FC-802-2-3 |
FC-802-2-4 |
FC-802-2-5 |
FC-802-2-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Overall Length (mm) | Product Code |
---|---|---|---|---|---|---|
₹ 2,842.55 | 1 Piece(s) | 9 Day(s) or more | 290 | 62089 | ||
₹ 2,732.71 | 1 Piece(s) | 9 Day(s) or more | 260 | 62090 | ||
₹ 2,621.55 | 1 Piece(s) | 9 Day(s) or more | 240 | 62091 | ||
₹ 2,511.71 | 1 Piece(s) | 9 Day(s) or more | 210 | 62092 | ||
₹ 2,511.71 | 1 Piece(s) | 9 Day(s) or more | 190 | 62093 | ||
₹ 2,400.55 | 1 Piece(s) | 9 Day(s) or more | 160 | 62094 |
Loading...
Main Body Width(mm) | 48 | Main Body Thickness(mm) | 48 | Material | Stainless Steel Rod |
---|---|---|---|---|---|
Surface Finish | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy