(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless steel surface type lavatory lock C-1474

Stainless steel surface type lavatory lock C-1474
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Sanitary/Lavatory goods/Hardware typeLavatory HardwareMaterialCold rolled stainless steel plate
Surface FinishHair line finishFull Length(mm)85
Overall width(mm)50Stroke(mm)20.5
Thickness(mm)26~33Product Code22040

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Sanitary/Lavatory goods/Hardware typeLavatory HardwareMaterialCold rolled stainless steel plate
Surface FinishHair line finishFull Length(mm)85
Overall width(mm)50Stroke(mm)20.5
Thickness(mm)26~33Product Code22040

Loading...

Configured Specifications

Sanitary/Lavatory goods/Hardware typeLavatory HardwareMaterialCold rolled stainless steel plate
Surface FinishHair line finishFull Length(mm)85
Overall width(mm)50Stroke(mm)20.5
Thickness(mm)26~33Product Code22040

Product Description

[Features]
· Stainless steel, with superior corrosion resistance.
· Chamfered type enables simple mounting.
· Due to use of a latch panel with built-in spring, there is little fly-off from panel surface, and with an indicator with good recognition of obstacle solutions due to protruding parts, the latch will never move on its own.

Stainless steel surface type lavatory lock C-1474
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Sanitary/Lavatory goods/Hardware typeLavatory HardwareMaterialCold rolled stainless steel plate
Surface FinishHair line finishFull Length(mm)85
Overall width(mm)50Stroke(mm)20.5
Thickness(mm)26~33Product Code22040

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Sanitary/Lavatory goods/Hardware typeLavatory HardwareMaterialCold rolled stainless steel plate
Surface FinishHair line finishFull Length(mm)85
Overall width(mm)50Stroke(mm)20.5
Thickness(mm)26~33Product Code22040
Part Number
C-1474
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,806.38

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Sanitary/Lavatory goods/Hardware type Lavatory Hardware Material Cold rolled stainless steel plate Surface Finish Hair line finish
Full Length(mm) 85 Overall width(mm) 50 Stroke(mm) 20.5
Thickness(mm) 26~33 Product Code 22040

Please check the type/dimensions/specifications of the part C-1474 in the Stainless steel surface type lavatory lock C-1474 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list