• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Fastener C-61-1

Fastener C-61-1

[Features]
· Turn 90° to the right to tighten, and turn 90° to the left to open.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-61-1A
C-61-1B
C-61-1C
C-61-1D-1
C-61-1D-2
Part NumberVolume DiscountDays to ShipRoHSSprings Receiver Full Length
(mm)
Width
(mm)
Height
(mm)
Material Surface Finish Product Code
6 Day(s) or more 10Provided28.514.525Free-Cutting SteelChrome Plating20296
6 Day(s) or more 10Provided14.514.52Free-Cutting SteelChrome Plating20297
10 Day(s) or more 10Provided8.58.58Free-Cutting SteelChrome Plating20298
6 Day(s) or more -No15159.5Aluminum PlateAlumite Treatment20299
10 Day(s) or more -No12128Aluminum PlateAlumite Treatment21137

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)