(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Can firmly tighten doors.
[Features]
· As the cabinet doors are tightened using wing nuts, it can form a complete seal.
C-1207-1 external appearance
C-1207-1 dimensional drawing
C-1207-1 example of application (Installation on the case and door should be welded. Airtightness between the case and door can be adjusted with the wing nut.)
Product No. SUS304 | L1 | L2 | L3 | L4 | L5 | L6 | L7 | W1 | W2 | W3 | W4 | H1 | H2 | H3 | H4 | H5 | SUS304 | SPCC | øD | M | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
t1 | t2 | t1 | t2 | |||||||||||||||||||
C-1207-1 | 90 | 30 | 10 | 30 | 15 | 75 | 50 | 45 | 35 | 45 | 12 | 50 | 20 | 17 | 14 | 10 | 3 | 4 | 3 | 4 | 10 | M10 |
C-1207-2 | 80 | 25 | 8 | 25 | 13 | 60 | 40 | 37.5 | 30 | 40 | 10 | 40 | 15 | 14 | 12 | 8 | 2 | 3 | 2.3 | 4 | 8 | M8 |
C-1207-3 | 75 | 20 | 6 | 20 | 10 | 50 | 30 | 31.5 | 25 | 35 | 8 | 32 | 12 | 11 | 10 | 8 | 2 | 3 | 2.3 | 3.2 | 6 | M6 |
Close door status
Close wing nut
Slide bolt root to the outside
Remove bolt
Open door
Part Number |
---|
C-1207-1 |
C-1207-2 |
C-1207-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Compatible Nominal Thread Size (M) | Full Length (mm) | Width (mm) | Height (mm) | Thread Diameter (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,357.69 | 1 Piece(s) | 5 Day(s) or more | 10 | 10 | 120 | 45 | 50 | 10 | 21138 | ||
₹ 1,750.95 | 1 Piece(s) | 5 Day(s) or more | 10 | 8 | 105 | 37.5 | 40 | 8 | 21139 | ||
₹ 1,420.11 | 1 Piece(s) | 5 Day(s) or more | 10 | 6 | 95 | 31.5 | 32 | 6 | 21140 |
Part Number |
---|
Loading...
Screw Tip | Flat End | Material | Cold rolled stainless steel plate | Surface Finish | Bead Shot Treatment |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy