(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
- Neodymium flexible sheet-type magnet with stronger attraction force than conventional ferrite-sheet magnets.
Neodymium (rare-earth Nd-Fe-B) flexible sheet magnet with stronger adsorptive power than conventional ferrite sheet magnets (C-200).
Multipolar magnetization on one side, so double-sided tape is applied to the non-adsorptive side.
Excellent flexibility, allowing it to be bent or tightly rolled.
Can be easily cut with a cutter.
Ideal for attraction and fastening for doors on power distribution boards, indoor equipment, etc.
Can be used in ambient temperatures of -20 to +100°C.
Avoid using outdoors, in humid environments or those exposed to water.
Outline drawing (mm)
Double-sided tape applied to non-adsorptive side.
Product No. | w | t | Adsorptive Power N/20 mm | Surface Flux (mT) | Product Mass (g) |
---|---|---|---|---|---|
C-201-1-1 | 12.7 | 0.6 | 5.4 | 85 | 17 |
C-201-1-2 | 19.1 | 0.6 | 7.7 | 85 | 26 |
C-201-1-3 | 25.4 | 0.6 | 12.1 | 85 | 34 |
C-201-2-1 | 12.7 | 1.0 | 8.9 | 130 | 29 |
C-201-2-2 | 19.1 | 1.0 | 12.7 | 130 | 43 |
C-201-2-3 | 25.4 | 1.0 | 17.9 | 130 | 57 |
C-201-3-1 | 12.7 | 2.0 | 10.0 | 160 | 57 |
C-201-3-2 | 19.1 | 2.0 | 14.6 | 160 | 85 |
C-201-3-3 | 25.4 | 2.0 | 20.0 | 160 | 113 |
C-201-4-1 | 12.7 | 3.0 | 11.9 | 215 | 85 |
C-201-4-2 | 19.1 | 3.0 | 16.7 | 215 | 127 |
C-201-4-3 | 25.4 | 3.0 | 21.2 | 215 | 169 |
Specification list (mm)
The adsorptive power of N/20 mm is the value measured on an iron strike plate of t 2.0 × 33 × 22 at room temperature on products cut to a length of 20 mm. This value is an actual measured value, and is not guaranteed.
Part Number |
---|
C-201-1-3 |
Part Number | Volume Discount | Days to Ship | RoHS | Product Code |
---|---|---|---|---|
12 Day(s) or more | 10 | 24432 |
Loading...
Magnet | Multi-pole magnetization on a side | Length(mm) | 430 | Width(mm) | 25.4 |
---|---|---|---|---|---|
Thickness(mm) | 0.6 | Rubber Material | Synthetic Rubber-Neodymium Magnet | Adhesive | With tape |
Operating Temperature(℃) | -20~+100 | Color | Brown |
Please check the type/dimensions/specifications of the part C-201-1-3 in the Super Powerful Rubber Magnet (C-201 / Neodymium) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy