(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Embedded Handle for Sealing FA-816 (Part Number)

Embedded Handle for Sealing FA-816
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,153₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Since the pipe is embedded inside the door, it will renew the image of the van body without disfiguring the appearance of the door.
· The handle lock part uses the snatch lock method, and the door can be opened and closed with one touch.
· The red indicator will appear unless the handle is securely locked.
· Door closing operation can be visually confirmed and is safe

 
Part Number
FA-816-2-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe
(φ)
Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Attached hook/keeper L1
(mm)
H1
(mm)
H2
(mm)
P1
(mm)
P2
(mm)
P3
(mm)
φD
(mm)
Mass
(g)
Product Code

₹ 13,387.60

1 Piece(s) 9 Day(s) or more φ21.723014261.5FA-1815-S-222.552.5354031.56515.52,09060286

Loading...

  1. 1

Basic Information

Application Special purpose truck Key T0230 Material Aluminum Alloy (ADC)
Surface Finish Baked Paint Color Silver metallic Accessory Two keys / The hook and keeper (FA-1815-S)

Please check the type/dimensions/specifications of the part FA-816-2-B in the Embedded Handle for Sealing FA-816 series.

Product variants

Part Number
FA-816-1-A
FA-816-1-B
FA-816-1-C
FA-816-2-C
FA-816-3
FA-816-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe
(φ)
Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Attached hook/keeper L1
(mm)
H1
(mm)
H2
(mm)
P1
(mm)
P2
(mm)
P3
(mm)
φD
(mm)
Mass
(g)
Product Code

₹ 13,387.60

1 Piece(s) 9 Day(s) or more φ27.223014244FA-1815-S-122.53517.53526.570212,07560749

₹ 12,283.93

1 Piece(s) 9 Day(s) or more φ21.723014244FA-1815-S-222.53517.53526.57015.51,92560750

₹ 12,835.76

1 Piece(s) 9 Day(s) or more φ17.323014244FA-1815-S-522.53517.53526.570121,78060274

₹ 13,525.55

1 Piece(s) 9 Day(s) or more φ17.323014261.5FA-1815-S-522.552.5354031.565121,94560752

₹ 12,153.11

1 Piece(s) 5 Day(s) or more φ17.318511543FA-1815-S-519.519.53517.535601291560347

₹ 12,283.93

1 Piece(s) 9 Day(s) or more φ17.318511560.5FA-1815-S-519.219.53517.53562121,52060612