(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Square Push-Button Lock C-79

Square Push-Button Lock C-79
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,814₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lock by rotating the pushbutton on the locking device by 90°

 
Part Number
C-79-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,813.89

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Locking Mechanism Presence Product Code 20321

Please check the type/dimensions/specifications of the part C-79-1 in the Square Push-Button Lock C-79 series.

X
whatsapp-qr whatsapp-icon