(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Since the pull tab stops at 60°, it is ideal for large-sized doors with plurality of use.
· Panel drilling is easy
Part Number |
---|
C-44-0 |
C-44-1 |
C-44-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Main body length (mm) | Main Body Width (mm) | Depth (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
₹ 2,847.91 | 1 Piece(s) | 9 Day(s) or more | 102 | 75 | 30 | 21496 | ||
₹ 2,309.47 | 1 Piece(s) | 5 Day(s) or more | 90 | 65 | 25 | 21425 | ||
₹ 1,978.64 | 1 Piece(s) | 5 Day(s) or more | 70 | 50 | 22 | 21497 |
Loading...
Material | Zinc Alloy | Surface Finish | Satin Nickel Chrome Plating |