(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Increases the shielding ability of the hook part, and minimizes sound leakage.
· Flat type with few protrusions from the door surface.
· You can tighten three points in combination with the interlocking unit.
· A lock with a dust-proof shutter comes standard.
· You can use it as an alternative to A-858 which is a cover lock for construction machine that is a product discontinued in the catalog
Part Number |
---|
A-838-A-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Types | Finish | Color | Specification 1 | Number of Keys | Plate Thickness (mm) | Full Length (mm) | Overall width (mm) | Full height (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,101.05 | 1 Piece(s) | 9 Day(s) or more | Main Body | Electrostatic Paint | Black | With Screws | Padlock type | 3.2 | 120 | 180 | 67.1 | 04174 |
Loading...
Application | Transportable generator, Special purpose truck, Construction machine | Material | Cold Rolled Steel Plate |
---|
Please check the type/dimensions/specifications of the part A-838-A-3 in the Airtight Cover Lock A-838 series.
Part Number |
---|
A-838-A-2 |
A-838-B-2 |
A-838-B-3 |
A-838-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Types | Finish | Color | Specification 1 | Number of Keys | Plate Thickness (mm) | Full Length (mm) | Overall width (mm) | Full height (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,549.22 | 1 Piece(s) | 9 Day(s) or more | Main Body | Electrostatic Paint | Black | With Screws | No Key | 3.2 | 120 | 180 | 67.1 | 03501 | ||
₹ 2,438.05 | 1 Piece(s) | 9 Day(s) or more | Main Body | Electrostatic Paint | Black | Without bolt | No Key | 3.2 | 120 | 180 | 67.1 | 03502 | ||
₹ 3,101.05 | 1 Piece(s) | 9 Day(s) or more | Main Body | Electrostatic Paint | Black | Without bolt | Padlock type | 3.2 | 120 | 180 | 67.1 | 04308 | ||
₹ 782.56 | 1 Piece(s) | 9 Day(s) or more | Interlocked unit for multi-point tightening | Zinc Plating Chromate Treatment | - | - | - | - | - | - | - | 03518 |